Wire mesh tray 600 mm RF
MP Mesh Trays
MP Bolagen
Wire mesh tray 600 mm RF
REF. MP-727R
1467229
EAN.
7394333050133
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | U-shape |
---|---|
Width | 600 mm |
Height | 58 mm |
Length | 2500 mm |
Useful cross section | 28710 mm² |
Integrated partition | None |
Model | Without connector |
---|---|
Suitable for circuit integrity | No |
Material | Stainless steel |
Material quality | Stainless steel 316 L (1.4404) |
Weight | 4.23 kg/m |