Wire mesh tray H=110x120mm AR
MP Mesh Trays
MP Bolagen
Wire mesh tray H=110x120mm AR
REF. MP-722HR
1468860
EAN.
7394333051116
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | U-shape |
---|---|
Width | 120 mm |
Height | 110 mm |
Length | 2500 mm |
Useful cross section | 10302 mm² |
Integrated partition | None |
Model | Without connector |
---|---|
Suitable for circuit integrity | No |
Material | Stainless steel |
Material quality | Stainless steel 316 L (1.4404) |
Weight | 1.56 kg/m |