Wire mesh tray H=110x300mm Z4
MP Mesh Trays
MP Bolagen
Wire mesh tray H=110x300mm Z4
REF. MP-724HZ4
1468870
EAN.
7394333051666
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | U-shape |
---|---|
Width | 300 mm |
Height | 110 mm |
Length | 2500 mm |
Useful cross section | 28482 mm² |
Integrated partition | None |
Model | Without connector |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized zinc-aluminium |
Weight | 2.48 kg/m |