Wire mesh tray H=110x400mm AR
MP Mesh Trays
MP Bolagen
Wire mesh tray H=110x400mm AR
REF. MP-725HR
1468875
EAN.
7394333052052
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | U-shape |
---|---|
Width | 400 mm |
Height | 110 mm |
Length | 2500 mm |
Useful cross section | 38000 mm² |
Integrated partition | None |
Model | Without connector |
---|---|
Suitable for circuit integrity | No |
Material | Stainless steel |
Material quality | Stainless steel 316 L (1.4404) |
Weight | 3.45 kg/m |