Wire mesh tray H=110x500mm FZ
MP Mesh Trays
MP Bolagen
Wire mesh tray H=110x500mm FZ
REF. MP-726HE
1468880
EAN.
7394333049632
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | U-shape |
---|---|
Width | 500 mm |
Height | 110 mm |
Length | 2500 mm |
Useful cross section | 48000 mm² |
Integrated partition | None |
Model | Without connector |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Galvanic/electrolytic zinc plated |
Weight | 4.05 kg/m |