![](https://assets.legrand.com/pim/PHOTOS-WEB/MD-730S-WEB-R.jpg)
Wire mesh tray splice EZ
MP Mesh Trays
MP Bolagen
Wire mesh tray splice EZ
REF. MP-730S
1467234
EAN.
7394333052755
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | No |
Type of connection | Screw less connector |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Suitable for cable management system width | 55-600 mm |
---|---|
Suitable for cable management system height | 58-58 mm |
Length | 110 mm |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |