Wire mesh tray splice
MP Mesh Trays
MP Bolagen
Wire mesh tray splice
REF. MP-730Z4
1468892
EAN.
7394333052779
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | No |
Type of connection | Screw less connector |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Suitable for cable management system width | 55-600 mm |
---|---|
Suitable for cable management system height | 58-58 mm |
Length | 110 mm |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Hot-dip galvanized |