Wire mesh tray with lock 3 m
MP Mesh Trays
MP Bolagen
Wire mesh tray with lock 3 m
REF. MP-772E
1468801
EAN.
7394333058771
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | C-shape |
---|---|
Width | 50 mm |
Height | 50 mm |
Length | 3000 mm |
Useful cross section | 2500 mm² |
Integrated partition | None |
Model | Without connector |
---|---|
Type of connector | Screwed |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Galvanic/electrolytic zinc plated |