Wire pendant, 300 mm
MP Cable Ladders Steel
MP Bolagen
Wire pendant, 300 mm
REF. MP-712S
1467696
EAN.
7394333141145
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 300 mm |
---|---|
Material thickness | 4 mm |
Profile shape | Other |
Type of perforation | None |
With toothing | No |
Snap-off | No |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |