X-piece NX440 Al SYSTEMAL
Cable Ladders Systemal
ENSTO
X-piece NX440 Al SYSTEMAL
REF. SYS-NX440
1441677
EAN.
6438269329190
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of side joist | Profile (open) |
---|---|
Type of rung | Imperforated profile |
Cable ladder height | 106 mm |
Cable ladder width | 400 mm |
Material | Aluminium |
---|---|
Surface protection | Other |
Colour | Other |
RAL-number | 0 |