FILTERS
Clear all
Category
Technical characteristics
-
Cover width
-
Cover width
-
Cover width
-
Material
-
Material quality
-
Length
-
Suitable for wire mesh tray
-
Material thickness
-
Suitable for cable ladder
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Type of fastening
-
Stainless steel, pickled
MP Bolagen
MP Mesh Trays
REF. MP-440R
1467596
1467596
Cover 1250 mm, 200 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-460R
1467598
1467598
Cover 1250 mm, 400 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-450R
1467597
1467597
Cover 1250 mm, 300 mm
You can only compare 4 products, you must remove 1 to add this one