FILTERS
Clear all
Category
Technical characteristics
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Nominal voltage
-
Operating principle
-
Transparent
-
Number of contacts as normally open contact
-
Number of contacts as normally closed contact
-
Rated current
-
Material
-
With light source
-
Material quality
-
Method of operation
-
Model
-
Surface protection
-
Number of revolving contacts
-
Mounting method
-
Contactless type
-
Number of rockers
-
With lighting
-
Device width
-
Imprint
-
Type of fastening
-
Device height
-
Device depth
-
Number of poles
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-WG933KOSWFI-WEB-R.jpg)
ENSTO
Ensto Intro Surface Mounted Switches WA
REF. WG933KOSWFI
2014166
2014166
Push-button Surface PB-6 IP44, black
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-WG933KOWWFI-WEB-R.jpg)
ENSTO
Ensto Intro Surface Mounted Switches WA
REF. WG933KOWWFI
2014156
2014156
Push-button Surface PB-6 IP44, white
You can only compare 4 products, you must remove 1 to add this one