FILTERS
Clear all
Technical characteristics
-
Assembly arrangement
-
Nominal voltage
-
Material
-
Rated current
-
Method of operation
-
Model
-
Mounting method
-
Number of rockers
-
Number of rockers
-
With lighting
-
Type of fastening
-
Feedback-signal contact
-
Number of modules (module system)
-
Halogen free
-
Label space/information surface
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-LS5224TSMFI-WEB-R.jpg)
ENSTO
Ensto Intro RF Products and Bus
REF. LS5224TSMFI
2818424
2818424
Push-button 2-g. 24V
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-LS5248TSMFI-WEB-R.jpg)
ENSTO
Ensto Intro RF Products and Bus
REF. LS5248TSMFI
2818448
2818448
Push-button 4-g. 24V
You can only compare 4 products, you must remove 1 to add this one