FILTERS
Clear all
Category
Technical characteristics
-
Nominal voltage
-
Assembly arrangement
-
Number of phases
-
Transparent
-
Imprint/indication
-
Nominal current
-
Material
-
Rated current
-
Material
-
Material quality
-
Utilization
-
Material quality
-
Method of operation
-
Method of operation
-
Suitable for touch sensor connector for bus system
-
Output voltage
-
Monitoring window/light outlet
-
Model
-
Model
-
Power control stepless
-
Mounting method
-
Dimming DALI
-
Serial dimmer
-
Substation input
-
Substation input
-
Light value memory
-
Illumination
-
Light value memory
-
Applicable with button
-
Device width
-
Applicable with movement sensor
-
Device height
-
Type of fastening
-
Type of fastening
-
Applicable with presence indicator
-
Device depth
-
Device depth
-
Device depth
-
Applicable with time switch/timer
-
Applicable with transmission button
-
Applicable with infrared button
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
RAL-number (similar)
-
Control current
-
Control current
-
Control current
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Frequency
-
Type of load
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-LS1740SWFI-WEB-R.jpg)
ENSTO
Ensto Intro Dimmers and IR Products
REF. LS1740SWFI
2621270
2621270
Centre plate Centre plate f. rot. dimmer,bl
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-LS1740WWFI-WEB-R.jpg)
ENSTO
Ensto Intro Dimmers and IR Products
REF. LS1740WWFI
2621269
2621269
Centre plate for rotary dimmer, white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-15/EN-1731DD-LS1740SWFI-WEB-R.jpg)
ENSTO
Ensto Intro Dimmers and IR Products
REF. 1731DD-LS1740SWFI
2621261
2621261
Dimmer (light control) Rotary dimmer, 3-400W, 20-420V
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-15/EN-1731DD-LS1740WWFI-WEB-R.jpg)
ENSTO
Ensto Intro Dimmers and IR Products
REF. 1731DD-LS1740WWFI
2621262
2621262
Dimmer (light control) Rotary dimmer, 3-400W, 20-420V
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-15/EN-1740DSTE-LS1740SWFI-WEB-R.jpg)
ENSTO
Ensto Intro Dimmers and IR Products
REF. 1740DSTE-LS1740SWFI
2621265
2621265
Dimmer (light control) Centre plate f. rot. dimmer,bl
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-15/EN-1740DSTE-LS1740WWFI-WEB-R.jpg)
ENSTO
Ensto Intro Dimmers and IR Products
REF. 1740DSTE-LS1740WWFI
2621266
2621266
Dimmer (light control) Centre plate f. rot. dimmer,bl
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-15/EN-1741DSTE-LS1740SWFI-WEB-R.jpg)
ENSTO
Ensto Intro Dimmers and IR Products
REF. 1741DSTE-LS1740SWFI
2621267
2621267
Dimmer (light control) Centre plate f. rot. dimmer,bl
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-15/EN-1741DSTE-LS1740WWFI-WEB-R.jpg)
ENSTO
Ensto Intro Dimmers and IR Products
REF. 1741DSTE-LS1740WWFI
2621268
2621268
Dimmer (light control) Centre plate f. rot. dimmer,bl
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-15/EN-240-10-LS1940SWFI-WEB-R.jpg)
ENSTO
Ensto Intro Dimmers and IR Products
REF. 240-10-LS1940SWFI
2621031
2621031
Dimmer (light control) 1-10V, switch, black
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-15/EN-240-10-LS1940WWFI-WEB-R.jpg)
ENSTO
Ensto Intro Dimmers and IR Products
REF. 240-10-LS1940WWFI
2621030
2621030
Dimmer (light control) 1-10V, switch, white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-15/EN-1733DNE-LS1740SWFI-WEB-R.jpg)
ENSTO
Ensto Intro Dimmers and IR Products
REF. 1733DNE-LS1740SWFI
2621263
2621263
Dimmer (light control) Centre plate f. rot. dimmer,bl
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-15/EN-1733DNE-LS1740WWFI-WEB-R.jpg)
ENSTO
Ensto Intro Dimmers and IR Products
REF. 1733DNE-LS1740WWFI
2621264
2621264
Dimmer (light control) Centre plate f. rot. dimmer,bl
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-15/EN-1735DS-LS1740SWFI-WEB-R.jpg)
ENSTO
Ensto Intro Dimmers and IR Products
REF. 1735DS-LS1740SWFI
2621260
2621260
Motor regulator Motor regulator, 1.8A, black
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-15/EN-1735DS-LS1740WWFI-WEB-R.jpg)
ENSTO
Ensto Intro Dimmers and IR Products
REF. 1735DS-LS1740WWFI
2621259
2621259
Motor regulator Motor regulator, 1.8A, wh.
You can only compare 4 products, you must remove 1 to add this one