Skip to main content
Logo print

Saga 3000 K - round symmetric optics 2950 lm | Legrand Finland

FILTERS
Clear all
Technical characteristics
title
ENSTO Ensto Saga
REF. SA30GHR/3K
4503307

Pole mount. luminaire SA30GHR 28W/830 PC GH R/S

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Saga
REF. SA30GHRED/3K
4503334

Pole mount. luminaire SA30GHRED 28W/830 PC GH R/S DA

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Saga
REF. SA30HHR/3K
4503310

Pole mount. luminaire SA30HHR 28W/830 PC HH R/S

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Saga
REF. SA30HHRED/3K
4503339

Pole mount. luminaire SA30HHRED 28W/830 PC HH R/S DA

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Saga
REF. SA30MR/3K
4503313

Pole mount. luminaire SA30MR 28W/830 PC M R/S

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Saga
REF. SA30MRED/3K
4503344

Pole mount. luminaire SA30MRED 28W/830 PC M R/S DA

You can only compare 4 products, you must remove 1 to add this one
Acquia Team testing 08 Aug 2024