Skip to main content
Logo print

Saga 3000 K - streetlight optics 2950 lm | Legrand Finland

FILTERS
Clear all
Technical characteristics
title
ENSTO Ensto Saga
REF. SA30GHA/3K
4503305

Pole mount. luminaire SA30GHA 28W/830 PC GH A/S

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Saga
REF. SA30GHAED/3K
4503332

Pole mount. luminaire SA30GHAED 28W/830 PC GH A/S DA

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Saga
REF. SA30HHA/3K
4503308

Pole mount. luminaire SA30HHA 28W/830 PC HH A/S

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Saga
REF. SA30HHAED/3K
4503335

Pole mount. luminaire SA30HHAED 28W/830 PC HH A/S DA

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Saga
REF. SA30MA/3K
4503311

Pole mount. luminaire SA30MA 28W/830 PC M A/S

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Saga
REF. SA30MAED/3K
4503343

Pole mount. luminaire SA30MAED 28W/830 PC M A/S DA

You can only compare 4 products, you must remove 1 to add this one
Acquia Team testing 08 Aug 2024