Skip to main content
Logo print

Saga 3000 K - streetlight optics 4430 lm | Legrand Finland

FILTERS
Clear all
Technical characteristics
title
ENSTO Ensto Saga
REF. SA45GHA/3K
4503314

Pole mount. luminaire SA45GHA 42W/830 PC GH A/S

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Saga
REF. SA45GHAED/3K
4503345

Pole mount. luminaire SA45GHAED 42W/830 PC GH A/S DA

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Saga
REF. SA45HHA/3K
4503317

Pole mount. luminaire SA45HHA 42W/830 PC HH A/S

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Saga
REF. SA45HHAED/3K
4503347

Pole mount. luminaire SA45HHAED 42W/830 PC HH A/S DA

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Saga
REF. SA45MA/3K
4503320

Pole mount. luminaire SA45MA 42W/830 PC M A/S

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Saga
REF. SA45MAED/3K
4503349

Pole mount. luminaire SA45MAED 42W/830 PC M A/S DA

You can only compare 4 products, you must remove 1 to add this one
Acquia Team testing 08 Aug 2024