FILTERS
Clear all
Technical characteristics
-
Housing material
-
With light source
-
Colour rendering index CRI
-
Colour of light
-
With connection cable
-
Dimming phase cut-on
-
Cable length
-
Dimming phase cut-off
-
Dimming 1-10 V
-
Mounting method
-
Dimming DALI
-
Dimming DALI
-
Lamp holder
-
Dimming DSI
-
Type of control gear
-
Lamp type
-
Dimming Touch and Dim
-
Dimming Touch and Dim
-
With control gear
-
Dimming with push-button
-
Dimming with push-button
-
Dimming manufacturer's proprietary system
-
Material cover
-
Dimming 0-10 V
-
Dimming DMX
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Housing colour
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Protection class
-
No dim function
-
No dim function
-
Constant light output (CLO)
-
Adjustable optics
-
Rated luminous flux according to IEC 62722-2-1
-
Remote control
-
With radio control
-
With light regulation program control
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Voltage type
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-SA30GHR-WEB-R.jpg)
ENSTO
Ensto Saga
REF. SA30GHR
4503146
4503146
Pole mount. luminaire SA30GHR 28W/840 PC GH R/S
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-SA30GHRED-WEB-R.jpg)
ENSTO
Ensto Saga
REF. SA30GHRED
4503184
4503184
Pole mount. luminaire SA30GHRED 28W/840 PC GH R/S DA
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-SA30HHR-WEB-R.jpg)
ENSTO
Ensto Saga
REF. SA30HHR
4503157
4503157
Pole mount. luminaire SA30HHR 28W/840 PC HH R/S
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-SA30HHRED-WEB-R.jpg)
ENSTO
Ensto Saga
REF. SA30HHRED
4503186
4503186
Pole mount. luminaire SA30HHRED 28W/840 PC HH R/S DA
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-SA30MR-WEB-R.jpg)
ENSTO
Ensto Saga
REF. SA30MR
4503161
4503161
Pole mount. luminaire SA30MR 28W/840 PC M R/S
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-SA30MRED-WEB-R.jpg)
ENSTO
Ensto Saga
REF. SA30MRED
4503188
4503188
Pole mount. luminaire SA30MRED 28W/840 PC M R/S DA
You can only compare 4 products, you must remove 1 to add this one