FILTERS
Clear all
Technical characteristics
-
Housing material
-
With light source
-
Colour rendering index CRI
-
Colour of light
-
With connection cable
-
Dimming phase cut-on
-
Cable length
-
Dimming phase cut-off
-
Dimming 1-10 V
-
Mounting method
-
Dimming DALI
-
Dimming DALI
-
Lamp holder
-
Dimming DSI
-
Type of control gear
-
Lamp type
-
Dimming Touch and Dim
-
Dimming Touch and Dim
-
With control gear
-
Dimming with push-button
-
Dimming with push-button
-
Dimming manufacturer's proprietary system
-
Material cover
-
Dimming 0-10 V
-
Dimming DMX
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Housing colour
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Protection class
-
No dim function
-
No dim function
-
Constant light output (CLO)
-
Adjustable optics
-
Rated luminous flux according to IEC 62722-2-1
-
Remote control
-
With radio control
-
With light regulation program control
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Voltage type
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-SA30GHA-WEB-R.jpg)
ENSTO
Ensto Saga
REF. SA30GHA
4503145
4503145
Pole mount. luminaire SA30GHA 28W/840 PC GH A/S
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-SA30GHAED-WEB-R.jpg)
ENSTO
Ensto Saga
REF. SA30GHAED
4503183
4503183
Pole mount. luminaire SA30GHAED 28W/840 PC GH A/S DA
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-SA30HHA-WEB-R.jpg)
ENSTO
Ensto Saga
REF. SA30HHA
4503147
4503147
Pole mount. luminaire SA30HHA 28W/840 PC HH A/S
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-SA30HHAED-WEB-R.jpg)
ENSTO
Ensto Saga
REF. SA30HHAED
4503185
4503185
Pole mount. luminaire SA30HHAED 28W/840 PC HH A/S DA
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-SA30MA-WEB-R.jpg)
ENSTO
Ensto Saga
REF. SA30MA
4503159
4503159
Pole mount. luminaire SA30MA 28W/840 PC M A/S
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-SA30MAED-WEB-R.jpg)
ENSTO
Ensto Saga
REF. SA30MAED
4503187
4503187
Pole mount. luminaire SA30MAED 28W/840 PC M A/S DA
You can only compare 4 products, you must remove 1 to add this one