Skip to main content
Logo print

Saga 4000 K - streetlight optics 4500 lm | Legrand Finland

FILTERS
Clear all
Technical characteristics
title
ENSTO Ensto Saga
REF. SA45GHA
4503163

Pole mount. luminaire SA45GHA 42W/840 PC GH A/S

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Saga
REF. SA45GHAED
4503189

Pole mount. luminaire SA45GHAED 42W/840 PC GH A/S DA

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Saga
REF. SA45HHA
4503179

Pole mount. luminaire SA45HHA 42W/840 PC HH A/S

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Saga
REF. SA45HHAED
4503191

Pole mount. luminaire SA45HHAED 42W/840 PC HH A/S DA

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Saga
REF. SA45MA
4503181

Pole mount. luminaire SA45MA 42W/840 PC M A/S

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Saga
REF. SA45MAED
4503193

Pole mount. luminaire SA45MAED 42W/840 PC M A/S DA

You can only compare 4 products, you must remove 1 to add this one
Acquia Team testing 08 Aug 2024