FILTERS
Clear all
Category
Technical characteristics
-
Number of units
-
Nominal voltage
-
Number of phases
-
Assembly arrangement
-
Transparent
-
Imprint/indication
-
Nominal current
-
Material
-
Protective contact
-
Lockable
-
Material quality
-
Surface protection
-
Model
-
Mounting method
-
Device width
-
Device width
-
Type of fastening
-
Number of socket outlets switchable
-
Device height
-
Device height
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
Surface finishing
-
With enhanced contact protection
-
RAL-number (similar)
-
RAL-number (similar)
-
Over voltage protection
-
Metallic colour
-
With hinged lid
-
Fault current protection
-
With miniature fuse
-
Number of active contacts (round)
-
Eject-mechanism
-
Insulated mounting
-
With function lighting
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Special power supply
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With loop through function
-
Number of loop throughs
-
With on/off switch
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Compliant with UK Building Regulations Part M
-
Voltage type
-
Power Delivery
-
Terminal marking indication
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Terminals capacity
-
Label space/information surface
-
Cover
-
Cover
-
Connected object
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Product use function
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-LS5020NKIUSWFI-WEB-R.jpg)
ENSTO
Ensto Intro Socket Outlets
REF. LS5020NKIUSWFI
2513522
2513522
Socket outlet Socket outlet 2g., black
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-LS5020NKIUSWKFI-WEB-R.jpg)
ENSTO
Ensto Intro Socket Outlets
REF. LS5020NKIUSWKFI
2513537
2513537
Socket outlet Socket out. 2g with frame, bl
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-LS5020NKIUWWFI-WEB-R.jpg)
ENSTO
Ensto Intro Socket Outlets
REF. LS5020NKIUWWFI
2513502
2513502
Socket outlet Socket outlet 2g., white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-LS5020NKIUWWKFI-WEB-R.jpg)
ENSTO
Ensto Intro Socket Outlets
REF. LS5020NKIUWWKFI
2513532
2513532
Socket outlet Socket out. 2g with frame, wh.
You can only compare 4 products, you must remove 1 to add this one