FILTERS
Clear all
Category
Technical characteristics
-
Nominal voltage
-
Number of phases
-
Assembly arrangement
-
Number of units
-
Number of units
-
Assembly arrangement
-
Transparent
-
Imprint/indication
-
Nominal current
-
Material
-
Protective contact
-
Lockable
-
Material quality
-
Surface protection
-
Model
-
Model
-
Mounting method
-
Device width
-
Device width
-
Number of socket outlets switchable
-
Type of fastening
-
Device height
-
Device height
-
Type of fastening
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
Surface finishing
-
With enhanced contact protection
-
RAL-number (similar)
-
RAL-number (similar)
-
Over voltage protection
-
Metallic colour
-
With hinged lid
-
With hinged lid
-
Fault current protection
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Insulated mounting
-
With function lighting
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Special power supply
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With loop through function
-
Number of loop throughs
-
With on/off switch
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Compliant with UK Building Regulations Part M
-
Voltage type
-
Power Delivery
-
Terminal marking indication
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Connection type
-
Terminals capacity
-
Label space/information surface
-
Cover
-
Cover
-
Connected object
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Product use function
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-LS2511-3NKIWWFI-WEB-R.jpg)
ENSTO
Ensto Intro Socket Outlets
REF. LS2511-3NKIWWFI
2513503
2513503
Socket outlet Euro socket outlet, white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-LS1520-2NKISWFI-WEB-R.jpg)
ENSTO
Ensto Intro Socket Outlets
REF. LS1520-2NKISWFI
2513592
2513592
Socket outlet Schuko 2-g with centr. pl, bla
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-LS1520-2NKISWKFI-WEB-R.jpg)
ENSTO
Ensto Intro Socket Outlets
REF. LS1520-2NKISWKFI
2513562
2513562
Socket outlet Schuko 2-g with full-pl.,black
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-LS1520-2NKIWWFI-WEB-R.jpg)
ENSTO
Ensto Intro Socket Outlets
REF. LS1520-2NKIWWFI
2513582
2513582
Socket outlet Schuko 2-g with centr. pl, whi
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-LS1520-2NKIWWKFI-WEB-R.jpg)
ENSTO
Ensto Intro Socket Outlets
REF. LS1520-2NKIWWKFI
2513552
2513552
Socket outlet Schuko 2-g with full-pl.,white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-LS1520-2NKIWWKMFI-WEB-R.jpg)
ENSTO
Ensto Intro Socket Outlets
REF. LS1520-2NKIWWKMFI
2513542
2513542
Socket outlet Schuko 2-g w full-pl,100pcs,w
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-LS1520-2NKIWWMFI-WEB-R.jpg)
ENSTO
Ensto Intro Socket Outlets
REF. LS1520-2NKIWWMFI
2513541
2513541
Socket outlet Schuko 2-g w.centr.pl,100pcs,w
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-LS1520NKIKLSWFI-WEB-R.jpg)
ENSTO
Ensto Intro Socket Outlets
REF. LS1520NKIKLSWFI
2513605
2513605
Socket outlet Socket out. IP21/a lid, bl.
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-LS1520NKIKLWWFI-WEB-R.jpg)
ENSTO
Ensto Intro Socket Outlets
REF. LS1520NKIKLWWFI
2513604
2513604
Socket outlet 1-gang, IP21 with a lid,white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-LS1520NKISWFI-WEB-R.jpg)
ENSTO
Ensto Intro Socket Outlets
REF. LS1520NKISWFI
2513521
2513521
Socket outlet Socket outlet, black
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-LS1520NKIWWFI-WEB-R.jpg)
ENSTO
Ensto Intro Socket Outlets
REF. LS1520NKIWWFI
2513501
2513501
Socket outlet Socket outlet, white
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-LS1520NKIWWKFI-WEB-R.jpg)
ENSTO
Ensto Intro Socket Outlets
REF. LS1520NKIWWKFI
2513531
2513531
Socket outlet Socket outlet with frame, wh.
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-LS2511-3NKISWFI-WEB-R.jpg)
ENSTO
Ensto Intro Socket Outlets
REF. LS2511-3NKISWFI
2513504
2513504
Socket outlet Euro socket outlet, black
You can only compare 4 products, you must remove 1 to add this one