Skip to main content
Logo print

Solist 3000K - 2940 lm | Legrand Finland

FILTERS
Clear all
Technical characteristics
title
ENSTO Ensto Maestro
REF. SO30LMED/3K
4503280

Pole mount. luminaire SO30LMED IP65 25W/830 PC M

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Maestro
REF. SO30LGH/3K
4503275

Pole mount. luminaire SO30LGH IP65 25W/830 PC GH

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Maestro
REF. SO30LGHED/3K
4503276

Pole mount. luminaire SO30LGHED IP65 25W/830 PC GH

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Maestro
REF. SO30LHH/3K
4503277

Pole mount. luminaire SO30LHH IP65 25W/830 PC HH

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Maestro
REF. SO30LHHED/3K
4503284

Pole mount. luminaire SO30LHHED IP65 25W/830 PC HH

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Maestro
REF. SO30LM/3K
4503279

Pole mount. luminaire SO30LM IP65 25W/830 PC M

You can only compare 4 products, you must remove 1 to add this one
Acquia Team testing 08 Aug 2024