Skip to main content
Logo print

Solist 4000K - 3100 lm | Legrand Finland

FILTERS
Clear all
Technical characteristics
title
ENSTO Ensto Maestro
REF. SO30LGH
4503261

Pole mount. luminaire SO30LGH IP65 25W/840 PC GH

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Maestro
REF. SO30LGHED
4503262

Pole mount. luminaire SO30LGHED IP65 25W/840 PC GH

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Maestro
REF. SO30LHH
4503264

Pole mount. luminaire SO30LHH IP65 25W/840 PC HH

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Maestro
REF. SO30LHHED
4503266

Pole mount. luminaire SO30LHHED IP65 25W/840 PC HH

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Maestro
REF. SO30LM
4503267

Pole mount. luminaire SO30LM IP65 25W/840 PC M

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Maestro
REF. SO30LMED
4503268

Pole mount. luminaire SO30LMED IP65 25W/840 PC M

You can only compare 4 products, you must remove 1 to add this one
Acquia Team testing 08 Aug 2024