Skip to main content
Logo print

Solist 4000K - 4350 lm | Legrand Finland

FILTERS
Clear all
Technical characteristics
title
ENSTO Ensto Maestro
REF. SO40LHH
4503271

Pole mount. luminaire SO40LHH IP65 36W/840 PC HH

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Maestro
REF. SO40LHHED
4503272

Pole mount. luminaire SO40LHHED IP65 36W/840 PC HH

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Maestro
REF. SO40LM
4503273

Pole mount. luminaire SO40LM IP65 36W/840 PC M

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Maestro
REF. SO40LMED
4503274

Pole mount. luminaire SO40LMED IP65 36W/840 PC M

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Maestro
REF. SO40LGH
4503269

Pole mount. luminaire SO40LGH IP65 36W/840 PC GH

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Ensto Maestro
REF. SO40LGHED
4503270

Pole mount. luminaire SO40LGHED IP65 36W/840 PC GH

You can only compare 4 products, you must remove 1 to add this one
Acquia Team testing 08 Aug 2024