FILTERS
Clear all
Category
Technical characteristics
-
Rated voltage
-
Rated current In
-
Transparent
-
Explosion-tested version 'Ex e'
-
Drill hole distance centrically
-
Type of electrical connection 1
-
Mounting method
-
Type of electrical connection 2
-
Number of clamp positions per pole
-
Number of poles
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Closing plate required
-
Material insulation body
-
Connectable conductor cross section multi-wired
-
Inflammability class of insulation material according to with UL94
-
Colour
ENSTO
Ensto Clampo
REF. KA16.12
1933512
1933512
Terminal strip 1616UF.12-AK, 12-pole, 1,5 mm²
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Clampo
REF. KB16.12
1933612
1933612
Terminal strip 1616UF.12SP-AK, 12-p, 1,5 mm²
You can only compare 4 products, you must remove 1 to add this one