FILTERS
Clear all
Technical characteristics
-
Rated voltage
-
Rated current In
-
Transparent
-
Explosion-tested version 'Ex e'
-
Drill hole distance centrically
-
Type of electrical connection 1
-
Mounting method
-
Type of electrical connection 2
-
Number of clamp positions per pole
-
Number of poles
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Closing plate required
-
Material insulation body
-
Connectable conductor cross section multi-wired
-
Inflammability class of insulation material according to with UL94
-
Colour
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-KB612_12-WEB-R.jpg)
ENSTO
Ensto Clampo
REF. KB612.12
1933675
1933675
Terminal strip 612.12SP-AK 12p 16mm² foot
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-KA612_12-WEB-R.jpg)
ENSTO
Ensto Clampo
REF. KA612.12
1933575
1933575
Terminal strip 612.12-AK, 12-p, 16 mm², foot
You can only compare 4 products, you must remove 1 to add this one