FILTERS
Clear all
Technical characteristics
-
Rated voltage
-
Rated current In
-
Transparent
-
Explosion-tested version 'Ex e'
-
Drill hole distance centrically
-
Type of electrical connection 1
-
Mounting method
-
Type of electrical connection 2
-
Number of clamp positions per pole
-
Number of poles
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Closing plate required
-
Material insulation body
-
Connectable conductor cross section multi-wired
-
Inflammability class of insulation material according to with UL94
-
Colour
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-KB242_12-WEB-R.jpg)
ENSTO
Ensto Clampo
REF. KB242.12
1933615
1933615
Terminal strip 242.12SP-AK, 12-p, 4 mm², foot
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-30/EN-KA242_12-WEB-R.jpg)
ENSTO
Ensto Clampo
REF. KA242.12
1933515
1933515
Terminal strip 242.12-AK, 12-p, 4 mm², foot
You can only compare 4 products, you must remove 1 to add this one