FILTERS
Clear all
Category
Technical characteristics
-
Operation
-
With label area
-
Material
-
With receiver
-
Material quality
-
Suitable for touch sensor connector for bus system
-
Thermal feedback
-
Model
-
Monitoring window/light outlet
-
Mounting method
-
Suitable for heating
-
Number of heater outputs
-
Suitable for cooling
-
Suitable for cooling
-
Number of cooler outputs
-
Connection
-
Adjustable differential
-
Temperature readable
-
With sound indicator
-
Sensor/feeler type
-
With exchangeable lens/symbol
-
External sensor
-
With tap water circuit
-
Contact type
-
Contact type
-
Max. contact voltage
-
Max. contact voltage
-
Max. contact load
-
Max. contact load
-
Standby power consumption (solstandby)
-
Standby power consumption (solstandby)
-
With display
-
Type of power supply
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
ENSTO
Jung Products
REF. FTR231
2621276
2621276
Floor heating thermostat Insert, Basic 230V
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. LS1749BFSWM
2621283
2621283
Centre plate f. thermostat, mblack
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. RTR230
2621277
2621277
Room thermostat Insert,(1-way NC contact) 230V
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. RTR231
2621278
2621278
Room thermostat Insert, (heating/cooling) 230V
You can only compare 4 products, you must remove 1 to add this one