FILTERS
Clear all
Technical characteristics
-
Material
-
Material quality
-
Degree of protection (NEMA)
-
With mounting plate
-
With cover
-
Mounting plate depth-adjustable
-
Suitable for wall built-in
-
Surface finishing
-
Pole fastening
-
With door
-
Number of doors
-
With glazed door
-
With glazed door
-
With ventilation door
-
Pre-stamping
-
With rear door
-
Transparent cover
-
Transparent cover
-
Suitable for metrical mounting
-
Suitable for outdoor set-up
-
Pitched roof
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Colour
-
RAL-number
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-UPCT141206HS-WEB-R.jpg)
ENSTO
Ensto PolyBox US Pc
REF. UPCT141206HS
3440525
3440525
Mounting enclosure PC Size 14.0 x 12.0 x 6.0 in
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-UPCT161408HS-WEB-R.jpg)
ENSTO
Ensto PolyBox US Pc
REF. UPCT161408HS
3440541
3440541
Mounting enclosure PC Size 16.0 x 14.0 x 8.0 in
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-UPCT181610HS-WEB-R.jpg)
ENSTO
Ensto PolyBox US Pc
REF. UPCT181610HS
3440557
3440557
Mounting enclosure PC Size 18.0 x 16.0 x 10.0 in
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-UPCG181610HS-WEB-R.jpg)
ENSTO
Ensto PolyBox US Pc
REF. UPCG181610HS
3440445
3440445
Mounting enclosure PC Size 18.0 x 16.0 x 10.0 in
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-UPCT080604HS-WEB-R.jpg)
ENSTO
Ensto PolyBox US Pc
REF. UPCT080604HS
3440477
3440477
Mounting enclosure PC Size 8.0 x 6.0 x 4.0 in
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-UPCT100806HS-WEB-R.jpg)
ENSTO
Ensto PolyBox US Pc
REF. UPCT100806HS
3440493
3440493
Mounting enclosure PC Size 10.0 x 8.0 x 6.0 in
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-UPCT121006HS-WEB-R.jpg)
ENSTO
Ensto PolyBox US Pc
REF. UPCT121006HS
3440509
3440509
Mounting enclosure PC Size 12.0 x 10.0 x 6.0 in
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-UPCG080604HS-WEB-R.jpg)
ENSTO
Ensto PolyBox US Pc
REF. UPCG080604HS
3434864
3434864
Mounting enclosure PC Size 8.0 x 6.0 x 4.0 in
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-UPCG100806HS-WEB-R.jpg)
ENSTO
Ensto PolyBox US Pc
REF. UPCG100806HS
3434872
3434872
Mounting enclosure PC Size 10.0 x 8.0 x 6.0 in
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-UPCG121006HS-WEB-R.jpg)
ENSTO
Ensto PolyBox US Pc
REF. UPCG121006HS
3434880
3434880
Mounting enclosure PC Size 12.0 x 10.0 x 6.0 in
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-UPCG141206HS-WEB-R.jpg)
ENSTO
Ensto PolyBox US Pc
REF. UPCG141206HS
3434888
3434888
Mounting enclosure PC Size 14.0 x 12.0 x 6.0 in
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-UPCG161408HS-WEB-R.jpg)
ENSTO
Ensto PolyBox US Pc
REF. UPCG161408HS
3434896
3434896
Mounting enclosure PC Size 16.0 x 14.0 x 8.0 in
You can only compare 4 products, you must remove 1 to add this one