FILTERS
Clear all
Technical characteristics
-
Material
-
Material quality
-
Degree of protection (NEMA)
-
With mounting plate
-
With cover
-
Mounting plate depth-adjustable
-
Suitable for wall built-in
-
Surface finishing
-
Pole fastening
-
With door
-
Number of doors
-
With glazed door
-
With glazed door
-
With ventilation door
-
Pre-stamping
-
With rear door
-
Transparent cover
-
Transparent cover
-
Suitable for metrical mounting
-
Suitable for outdoor set-up
-
Pitched roof
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Colour
-
RAL-number
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-UPCT161408-WEB-R.jpg)
ENSTO
Ensto PolyBox US Pc
REF. UPCT161408
3440529
3440529
Mounting enclosure PC Size 16.0 x 14.0 x 8.0 in
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-UPCT181610-WEB-R.jpg)
ENSTO
Ensto PolyBox US Pc
REF. UPCT181610
3440545
3440545
Mounting enclosure PC Size 18.0 x 16.0 x 10.0 in
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-UPCT080604-WEB-R.jpg)
ENSTO
Ensto PolyBox US Pc
REF. UPCT080604
3440465
3440465
Mounting enclosure PC Size 8.0 x 6.0 x 4.0 in
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-UPCT100806-WEB-R.jpg)
ENSTO
Ensto PolyBox US Pc
REF. UPCT100806
3440481
3440481
Mounting enclosure PC Size 10.0 x 8.0 x 6.0 in
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-UPCT121006-WEB-R.jpg)
ENSTO
Ensto PolyBox US Pc
REF. UPCT121006
3440497
3440497
Mounting enclosure PC Size 12.0 x 10.0 x 6.0 in
You can only compare 4 products, you must remove 1 to add this one
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
ENSTO
Ensto PolyBox US Pc
REF. UPCT141206
3440513
3440513
Mounting enclosure PC Size 14.0 x 12.0 x 6.0 in
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-UPCG080604-WEB-R.jpg)
ENSTO
Ensto PolyBox US Pc
REF. UPCG080604
3434850
3434850
Mounting enclosure PC Size 8.0 x 6.0 x 4.0 in
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-UPCG100806-WEB-R.jpg)
ENSTO
Ensto PolyBox US Pc
REF. UPCG100806
3434866
3434866
Mounting enclosure PC Size 10.0 x 8.0 x 6.0 in
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-UPCG121006-WEB-R.jpg)
ENSTO
Ensto PolyBox US Pc
REF. UPCG121006
3434874
3434874
Mounting enclosure PC Size 12.0 x 10.0 x 6.0 in
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-UPCG141206-WEB-R.jpg)
ENSTO
Ensto PolyBox US Pc
REF. UPCG141206
3434882
3434882
Mounting enclosure PC Size 14.0 x 12.0 x 6.0 in
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-UPCG161408-WEB-R.jpg)
ENSTO
Ensto PolyBox US Pc
REF. UPCG161408
3434890
3434890
Mounting enclosure PC Size 16.0 x 14.0 x 8.0 in
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-00/EN-UPCG181610-WEB-R.jpg)
ENSTO
Ensto PolyBox US Pc
REF. UPCG181610
3434898
3434898
Mounting enclosure PC Size 18.0 x 16.0 x 10.0 in
You can only compare 4 products, you must remove 1 to add this one