FILTERS
Clear all
Technical characteristics
-
Material
-
Suitable for number of light sources
-
Power factor
-
With light source
-
Colour rendering index CRI
-
Colour of light
-
Dimming phase cut-on
-
Length
-
Length
-
Length
-
Dimming phase cut-off
-
Dimming 1-10 V
-
With movement sensor
-
Degree of protection (NEMA)
-
Dimming DALI
-
Dimming DALI
-
Lamp holder
-
Light distributor
-
Dimming DSI
-
Type of control gear
-
Lamp type
-
Dimming Touch and Dim
-
With control gear
-
Dimming with push-button
-
Exchangeable control gear
-
Dimming manufacturer's proprietary system
-
Dimming 0-10 V
-
Number of poles
-
Height/depth
-
Dimming DMX
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Housing colour
-
Suitable for emergency lighting
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Protection class
-
No dim function
-
No dim function
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Rated life time L70/B50 at 25 °C
-
Compatible with Amazon Alexa
-
Compatible with Casambi
-
Constant light output (CLO)
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Covering of the luminaire with thermally insulating material possible
-
Emergency power supply integrated
-
With switch
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Colour of light adjustable
-
Luminous flux adjustable
-
Beam angle adjustable
-
Type of wiring
-
Conductor cross section
-
Electrical connection with connector system
-
Operation by Bluetooth
-
Width
-
Degree of protection (IP)
-
Voltage type
-
Connection type
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/EN-TN2234MBC-WEB-R.jpg)
ENSTO
Ensto Tino
REF. TN2234MBC
4360386
4360386
Industrial luminaire closed TN2234MBC LED IP44 41W/840 ACC
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/EN-TN2234MBCED-WEB-R.jpg)
ENSTO
Ensto Tino
REF. TN2234MBCED
4360388
4360388
Industrial luminaire closed TN2234MBCED 41W/840 AC C DALI
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/EN-TN2244MBC-WEB-R.jpg)
ENSTO
Ensto Tino
REF. TN2244MBC
4360401
4360401
Industrial luminaire closed TN2244MBC LED IP44 54W/840 ACC
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/EN-TN2244MBCED-WEB-R.jpg)
ENSTO
Ensto Tino
REF. TN2244MBCED
4360403
4360403
Industrial luminaire closed TN2244MBCED 54W/840 ACC DALI
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/EN-TN2254MBC-WEB-R.jpg)
ENSTO
Ensto Tino
REF. TN2254MBC
4360416
4360416
Industrial luminaire closed TN2254MBC LED IP44 66W/840 ACC
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/EN-TN2254MBCED-WEB-R.jpg)
ENSTO
Ensto Tino
REF. TN2254MBCED
4360418
4360418
Industrial luminaire closed TN2254MBCED 66W/840 AC C DALI
You can only compare 4 products, you must remove 1 to add this one