-
Rated voltage
-
Type of locking
-
Rated current
-
Nominal cross section conductor
-
Nominal cross section conductor
-
Type of finished cable
-
Type of finished cable
-
Type side 1
-
Type side 1
-
Type side 2
-
Type side 2
-
Conductor end treatment
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Strip length
-
Colour coding/contact insert
-
Cable type
-
Colour outer sheath
-
Surface treatment contacts
-
Number of poles
-
Dismantle length
-
Pole codification
-
Pole codification
-
Housing colour
-
Mechanical coding
-
Degree of protection (IP)
-
Halogen free
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL220T15020G-WEB-R.jpg)
1932289
Plug connector set HF 2p 2x1,5mm² HF grey 2m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL220T15030G-WEB-R.jpg)
1932290
Plug connector set HF 2p 2x1,5mm² HF grey 3m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL220T15040G-WEB-R.jpg)
1933200
Plug connector set HF 2p 2x1,5mm² HF grey 4m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL220T15050G-WEB-R.jpg)
1932297
Plug connector set HF 2p 2x1,5mm² HF grey 5m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL220T15060G-WEB-R.jpg)
1932299
Plug connector set HF 2p 2x1,5mm² HF grey 6m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL220T15070G-WEB-R.jpg)
1935063
Plug connector set HF 2p 2x1,5mm² HF grey 7m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL220T15080G-WEB-R.jpg)
1932294
Plug connector set HF 2p 2x1,5mm² HF grey 8m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL220T15010G-WEB-R.jpg)
1932288
Plug connector set HF 2p 2x1,5mm² HF grey 1m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL120T15010G-WEB-R.jpg)
1933213
Plug connector set HF 2p socket 2x1,5mm² HF grey 1m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL120T15020G-WEB-R.jpg)
1933214
Plug connector set HF 2p socket 2x1,5mm² HF grey 2m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL120T15030G-WEB-R.jpg)
1933215
Plug connector set HF 2p socket 2x1,5mm² HF grey 3m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL120T15040G-WEB-R.jpg)
1933216
Plug connector set HF 2p socket 2x1,5mm² HF grey 4m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL120T15050G-WEB-R.jpg)
1933217
Plug connector set HF 2p socket 2x1,5mm² HF grey 5m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL120T15060G-WEB-R.jpg)
1933218
Plug connector set HF 2p socket 2x1,5mm² HF grey 6m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL120T15070G-WEB-R.jpg)
1934792
Plug connector set HF 2p socket 2x1,5mm² HF grey 7m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL120T15080G-WEB-R.jpg)
1933219
Plug connector set HF 2p socket 2x1,5mm² HF grey 8m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL120T25010G-WEB-R.jpg)
1934799
Plug connector set HF 2p socket 2x2,5mm² HF grey 1m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL120T25020G-WEB-R.jpg)
1934800
Plug connector set HF 2p socket 2x2,5mm² HF grey 2m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL120T25030G-WEB-R.jpg)
1934801
Plug connector set HF 2p socket 2x2,5mm² HF grey 3m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL120T25040G-WEB-R.jpg)
1934868
Plug connector set HF 2p socket 2x2,5mm² HF grey 4m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL120T25050G-WEB-R.jpg)
1934869
Plug connector set HF 2p socket 2x2,5mm² HF grey 5m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL120T25060G-WEB-R.jpg)
1934870
Plug connector set HF 2p socket 2x2,5mm² HF grey 6m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL120T25070G-WEB-R.jpg)
1934871
Plug connector set HF 2p socket 2x2,5mm² HF grey 7m
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL120T25080G-WEB-R.jpg)
1934872
Plug connector set HF 2p socket 2x2,5mm² HF grey 8m