8168240
Floor heating mat ThinMat100 0,5x2m 1m² 100W
8168241
Floor heating mat ThinMat100 0,5x3m 1,5m² 150W
8168242
Floor heating mat ThinMat100 0,5x4m 2m² 200W
8168243
Floor heating mat ThinMat100 0,5x6m 3m² 300W
8168244
Floor heating mat ThinMat100 0,5x8m 4m² 400W
8168245
Floor heating mat ThinMat100 0,5x10m 5m² 500W
8168246
Floor heating mat ThinMat100 0,5x12m 6m² 600W
8168248
Floor heating mat ThinMat100 0,5x16m 8m² 800W
2621092
Sensor Floor sensor, ECO-thermostat
2621160
Floor heating thermostat ECO10BTW-J 10A IP31 RCD
2621241
Floor heating thermostat 16 A, DIN-rail mounted
2621167
Combination thermostat ECO16BT-E 16A IP30
2621225
Combination thermostat ECO16BT-EX 16A IP30
2621161
Combination thermostat ECO16BT-IM-081 16A IP30
2621162
Combination thermostat ECO16BT-IM-083 16A IP30
2621163
Combination thermostat ECO16BT-IM-084 16A IP30
2621164
Combination thermostat ECO16BT-IN-SW 16A IP30
2621165
Combination thermostat ECO16BT-IN-WW 16A IP30
2621166
Combination thermostat ECO16BT-J 16A IP30
2621090
Combination thermostat with touch screen, 16A, IP21
2621095
Mounting accessory IP44 cover for ECO thermostat
8168699
Installation accessory for ThinKit and ThinMat
8168450
Floor Heating cable ThinKit 130W 13,5m 0,9-2,2m²
8168451
Floor Heating cable ThinKit 150W 14,5m 1,0-2,5m²