FILTERS
Clear all
Category
Technical characteristics
-
Number of units
-
Nominal dimension
-
Nimellismitta
-
Kasetin korkeus
-
Mounting method box
-
Material
-
Material
-
Material
-
With connection space
-
Mounting opening
-
Vaaituskorkeus
-
Type of device
-
Mounting track
-
Floor maintenance
-
Length
-
Length
-
Model
-
Model
-
Strain relief possibility
-
Mounting method installation unit
-
Lattiarasian materiaali
-
Material cover
-
Bottom duct
-
Material side wall/bottom duct
-
Length built-in dimension
-
Width built-in dimension
-
Min. built-in depth
-
Width
-
Width
-
Width
-
Height
-
Depth
ENSTO
Floor Boxes Elwo
REF. TFB-ELWO25256
1414700
1414700
Floor box Fe C2 250x250x60
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Floor Boxes Elwo
REF. TFB-ELWV373712
1414702
1414702
Casting box 370x370x120 Fe
You can only compare 4 products, you must remove 1 to add this one
MP BOLAGEN
Cable Trunking Al Ductel
REF. MP-TBF1
1420640
1420640
Universal box single,
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Floor Boxes Elwo
REF. TFB-ELP2525
1414704
1414704
Mounting escutcheon ELP 2525 250x250
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Floor Boxes Elwo
REF. TFB-ELW08.1K
1414705
1414705
Coupling plate ELW 08.1K
You can only compare 4 products, you must remove 1 to add this one