FILTERS
Clear all
Category
Technical characteristics
-
Rated voltage
-
Type of locking
-
Rated current
-
Nominal cross section conductor
-
Type of finished cable
-
Type side 1
-
Type side 2
-
Conductor end treatment
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Total length
-
Strip length
-
Colour coding/contact insert
-
Cable type
-
Colour outer sheath
-
Surface treatment contacts
-
Number of poles
-
Dismantle length
-
Pole codification
-
Housing colour
-
Mechanical coding
-
Degree of protection (IP)
-
Halogen free
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL510T25010G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL510T25010G
1932188
1932188
Plug connector set HF 5p plug 5x2,5mm² HF grey 1m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL510T25020G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL510T25020G
1937051
1937051
Plug connector set HF 5p plug 5x2,5mm² HF grey 2m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL510T25030G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL510T25030G
1937052
1937052
Plug connector set HF 5p plug 5x2,5mm² HF grey 3m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL510T25040G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL510T25040G
1932278
1932278
Plug connector set HF 5p plug 5x2,5mm² HF grey 4m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL510T25050G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL510T25050G
1937053
1937053
Plug connector set HF 5p plug 5x2,5mm² HF grey 5m
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/11-45/EN-NCL510T25060G-WEB-R.jpg)
ENSTO
EnstoNet Cable Sets Standard
REF. NCL510T25060G
1937054
1937054
Plug connector set HF 5p plug 5x2,5mm² HF grey 6m
You can only compare 4 products, you must remove 1 to add this one