FILTERS
Clear all
Category
Technical characteristics
-
Material
-
Material quality
-
Working length
-
Length
-
Model
-
Surface protection
-
Surface protection
-
Material thickness
-
Surface protection
-
Material thickness
-
Side perforation
-
Suitable for circuit integrity
-
Suitable for circuit integrity
-
Bottom perforation
-
NATO-mounting holes
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
With cover
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Height
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
MP Bolagen
MP Luminaire Rail Steel
REF. MP-311SV6
1406785
1406785
Lighting trunking 311SV6 C2 Fe lum.rail 75mm BLK
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Luminaire Rail Steel
REF. MP-311V6
1467576
1467576
Lighting trunking 311V6 C2 Fe lum.rail 75mm WHT
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Luminaire Rail Steel
REF. MP-321S6
1467577
1467577
Lighting trunking 321S6 C2 lum.rail 100mm EZn
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Luminaire Rail Steel
REF. MP-321SV6
1406784
1406784
Lighting trunking 321SV6 C2 lum.rail 100mm EZn
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Luminaire Rail Steel
REF. MP-321V6
1467578
1467578
Lighting trunking 321V6 C2 Fe lum.rail 100mm WHT
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Luminaire Rail Steel
REF. MP-311S6
1467575
1467575
Lighting trunking Luminaire Rail 75S 6 m
You can only compare 4 products, you must remove 1 to add this one