-
Type of accessory/spare part
-
Version as glazed door
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Accessory
-
Material
-
Material
-
Material
-
Suitable for enclosure building width
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Spare part
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Perforated
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Model
-
Surface finishing
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
3441511
Adapter Padlock adapter
3440987
Mounting plate 207 x 268 x 2 mm
3440988
Mounting plate 254 x 358 x 2 mm
3440989
Mounting plate 354 x 358 x 2 mm
3440990
Mounting plate 354 x 458 x 2 mm
3440991
Mounting plate 354 x 558 x 2 mm
3440992
Mounting plate 454 x 558 x 2 mm
3440993
Mounting plate 550 x 754 x 2 mm
3440994
Door 258 x 366 mm
3440995
Door 358 x 366 mm
3440996
Door 358 x 466 mm
3440997
Door 358 x 566 mm
3440998
Door 458 x 566 mm
3440999
Door 558 x 766 mm
3427959
Hinge Zamak
3427960
Hinge Stainless steel
3441502
DIN-mounting base 2 DIN openings for 12 mod IP20
3441503
DIN-mounting base 2 DIN openings for 18 mod IP20
3441504
DIN-mounting base 3 DIN openings for 18 mod IP20
3441505
DIN-mounting base 3 DIN openings for 18 mod IP20
3441507
DIN-mounting base 3 DIN openings for 23 mod IP20
3441508
DIN-mounting base 4 DIN openings for 29 mod IP20
3440982
Mounting plate 360 x 358 x 4 mm
3440983
Mounting plate 360 x 458 x 4 mm