FILTERS
Clear all
Category
Technical characteristics
-
Profile width
-
Material
-
Material
-
Profile height
-
Suitable for
-
Material
-
Profile height
-
Material quality
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Length
-
Length
-
Profile shape
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Model
-
Model
-
Material thickness
-
Slit width
-
Model
-
Model
-
Model
-
Model
-
Suitable for circuit integrity
-
Type of perforation
-
Hole width
-
With toothing
-
Snap-off
-
Stainless steel, pickled
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Colour
MP Bolagen
MP Cable Ladders Steel
REF. MP-6110-48
1414973
1414973
Cantilever arm clamp SF,
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6120-48
1414975
1414975
Cantilever arm clamp AR
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6101-48
1414966
1414966
Cantilever arm SF, 200 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6104-48
1414969
1414969
Cantilever arm SF, 500 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6102-48
1414967
1414967
Cantilever arm SF, 300 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6103-48
1414968
1414968
Cantilever arm SF, 400 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6105-48
1414970
1414970
Cantilever arm SF, 600 mm
You can only compare 4 products, you must remove 1 to add this one
Private Label
MP Cable Ladders Steel
REF. MP-6910-10
1474512
1474512
End protection 25x32x54
You can only compare 4 products, you must remove 1 to add this one
Private Label
MP Cable Ladders Steel
REF. MP-66928
1468477
1468477
Fixing accessory MP-66928 T-screw M8x30 HST
You can only compare 4 products, you must remove 1 to add this one
Private Label
MP Cable Ladders Steel
REF. MP-6691
1468475
1468475
Fixing accessory Set of screw M8x30 + nut SF
You can only compare 4 products, you must remove 1 to add this one
Private Label
MP Cable Ladders Steel
REF. MP-6692
1468478
1468478
Fixing accessory MP-6692 T-screw M10x30 HST
You can only compare 4 products, you must remove 1 to add this one
MP BOLAGEN
MP Cable Ladders Steel
REF. MP-6520-48
1468006
1468006
Anchor rail 47/26 SF, 3000 mm
You can only compare 4 products, you must remove 1 to add this one
MP BOLAGEN
MP Cable Ladders Steel
REF. MP-6525-48
1468008
1468008
Anchor rail 47/52 SF, 3000 mm
You can only compare 4 products, you must remove 1 to add this one
MP BOLAGEN
MP Cable Ladders Steel
REF. MP-6404-48
1468418
1468418
Ceiling pendant 47/26 1000 AR
You can only compare 4 products, you must remove 1 to add this one
MP BOLAGEN
MP Cable Ladders Steel
REF. MP-6402-48
1468416
1468416
Ceiling pendant 47/26 505 AR
You can only compare 4 products, you must remove 1 to add this one
MP BOLAGEN
MP Cable Ladders Steel
REF. MP-6410-48
1468426
1468426
Ceiling pendant 47/52 505 AR
You can only compare 4 products, you must remove 1 to add this one