FILTERS
Clear all
Category
Technical characteristics
-
Construction type
-
Cable tray height
-
Change of direction
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Material
-
Material quality
-
Angle
-
Bend model
-
Model
-
Material thickness
-
Surface protection
-
Surface protection
-
Model
-
Side perforation
-
Suitable for circuit integrity
-
Suitable for circuit integrity
-
Bottom perforation
-
NATO-mounting holes
-
With cover
-
Stainless steel, pickled
-
Colour
-
Colour
-
RAL-number
-
RAL-number
MP Bolagen
MP Cable Trays Steel
REF. MP-427S
1467713
1467713
Flat elbow tray 100 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-447S
1467715
1467715
Flat elbow tray 200 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-457V
1467718
1467718
Flat elbow tray 300 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-467S
1467719
1467719
Flat elbow tray 400 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-467V
1467720
1467720
Flat elbow tray 400 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-477S
1467721
1467721
Flat elbow tray 500 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-477V
1467722
1467722
Flat elbow tray 500 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-487S
1467723
1467723
Flat elbow tray 600 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-487V
1467724
1467724
Flat elbow tray 600 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-427V
1467714
1467714
Flat elbow tray 100 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-447V
1467716
1467716
Flat elbow tray 200 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-457S
1467717
1467717
Flat elbow tray 300 mm EZ
You can only compare 4 products, you must remove 1 to add this one