FILTERS
Clear all
Category
Technical characteristics
-
Cable tray height
-
Construction type
-
Construction type
-
Change of direction
-
Cable tray width
-
Cable tray width
-
Cable tray branch width
-
Cable tray branch width
-
Material
-
Material quality
-
Angle
-
Bend model
-
Model
-
Surface protection
-
Surface protection
-
Model
-
Material thickness
-
Suitable for circuit integrity
-
Suitable for circuit integrity
-
Side perforation
-
Bottom perforation
-
NATO-mounting holes
-
With cover
-
Stainless steel, pickled
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Colour
-
Colour
-
RAL-number
-
RAL-number
MP Bolagen
MP Luminaire Rail Steel
REF. MP-418S
1467663
1467663
Tee piece tray 75 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-529S
1467160
1467160
End hook, 100 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-519S
1467157
1467157
End hook, 75 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-429S
1467741
1467741
Cross piece tray 100 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Luminaire Rail Steel
REF. MP-419S
1467676
1467676
Cross piece tray 75 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Luminaire Rail Steel
REF. MP-419V
1467677
1467677
Cross piece tray 75 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-428S
1467727
1467727
Tee piece tray 100 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Luminaire Rail Steel
REF. MP-418V
1467664
1467664
Tee piece tray 75 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-427S
1467713
1467713
Flat elbow tray 100 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-427V
1467714
1467714
Flat elbow tray 100 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-429V
1467742
1467742
Cross piece tray 100 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-428V
1467728
1467728
Tee piece tray 100 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Luminaire Rail Steel
REF. MP-417S
1467674
1467674
Flat elbow tray 75 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-417V
1467675
1467675
Flat elbow tray 75 mm WH
You can only compare 4 products, you must remove 1 to add this one