FILTERS
Clear all
Category
Technical characteristics
-
Hinged joint horizontal
-
Material
-
Hinged joint vertical
-
Suitable for cable management system width
-
Material quality
-
Material quality
-
Material quality
-
Screwing system
-
Type of connection
-
Type of connection
-
Suitable for cable management system height
-
Suitable for wire mesh tray
-
Length
-
Length
-
Countersunk head
-
Surface protection
-
Suitable for cable ladder
-
Model
-
Model
-
Suitable for circuit integrity
-
Suitable for cable tray
-
With nut
-
Pitch thread
-
With washer
-
Left-handed thread
-
Length to bottom side head
-
Thread type
-
Full thread
-
Thread size (metric)
-
Stainless steel, pickled
-
Stainless steel, pickled
-
Head form
-
Thread length
-
Head diameter
-
Head height
-
With flange
-
Self-locking
-
Width
-
Height
-
Depth
MP Bolagen
MP Mesh Trays
REF. MP-730Z4
1468892
1468892
Wire mesh tray splice
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-732R
1467239
1467239
Corner splice wiremesh tray RF
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-731Z4
1468893
1468893
Universal bracket Z4
You can only compare 4 products, you must remove 1 to add this one
MP BOLAGEN
MP Mesh Trays
REF. MP-737Z
1467251
1467251
Angle brack wire mesh tray FZ
You can only compare 4 products, you must remove 1 to add this one
MP BOLAGEN
MP Cable Ladders Steel
REF. MP-937Z
1467342
1467342
Pack of 50 screws M8x16 FZ
You can only compare 4 products, you must remove 1 to add this one