FILTERS
Clear all
Category
Technical characteristics
-
Hinged joint horizontal
-
Material
-
Hinged joint vertical
-
Hinged joint vertical
-
Type of connection
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Material quality
-
Suitable for cable management system height
-
Suitable for wire mesh tray
-
Length
-
Length
-
Suitable for cable ladder
-
Surface protection
-
Model
-
Surface protection
-
Model
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Stainless steel, pickled
-
Colour
-
Colour
-
RAL-number
-
RAL-number
MP Bolagen
MP Cable Trays Steel
REF. MP-324S
1467115
1467115
Tray splice, 100 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-328V
1467643
1467643
Level link 100 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-348V
1467645
1467645
Level link 200 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-358V
1467647
1467647
Level link 300 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-368S
1467648
1467648
Level link 400 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-368V
1467649
1467649
Level link 400 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-378S
1467650
1467650
Level link 500 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-378V
1467651
1467651
Level link 500 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-388S
1467652
1467652
Level link 600 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-388V
1467653
1467653
Level link 600 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-344S
1467119
1467119
Tray splice, 200 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-354S
1467123
1467123
Tray splice, 300 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-348S
1467644
1467644
Level link 200 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-364S
1467127
1467127
Tray splice, 400 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-384S
1467135
1467135
Tray splice, 600 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-328S
1467642
1467642
Level link 100 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-358S
1467646
1467646
Level link 300 mm EZ
You can only compare 4 products, you must remove 1 to add this one