FILTERS
Clear all
Category
Technical characteristics
-
Hinged joint horizontal
-
Hinged joint horizontal
-
Material
-
Hinged joint vertical
-
Hinged joint vertical
-
Suitable for cable management system width
-
Type of connection
-
Material quality
-
Screwing system
-
Suitable for cable management system height
-
Suitable for wire mesh tray
-
Length
-
Length
-
Length
-
Length
-
Countersunk head
-
Surface protection
-
Suitable for cable ladder
-
Model
-
Model
-
Suitable for circuit integrity
-
With nut
-
Pitch thread
-
Dimension square neck bolt
-
With washer
-
Left-handed thread
-
Length to bottom side head
-
Thread type
-
Full thread
-
Thread size (metric)
-
Head form
-
Thread length
-
Head diameter
-
Head height
-
With flange
-
Self-locking
MP Bolagen
MP Cable Ladders Steel
REF. MP-947Z
1467473
1467473
Set of 50 bolts, M10x20 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-203Z
1467092
1467092
Horizontal link FZ,
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-202Z
1467091
1467091
Vertical link FZ ladders,
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-204Z
1467425
1467425
Angle bracket FZ ladders,
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-205Z
1467423
1467423
Splice 45 degrees FZ ladders,
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-201Z
1467090
1467090
Splice FZ ladders,
You can only compare 4 products, you must remove 1 to add this one