FILTERS
Clear all
Category
Technical characteristics
-
Nominal dimension
-
Number of units
-
Number of units
-
Nominal voltage
-
Number of phases
-
Nominal dimension
-
Nominal dimension
-
Assembly arrangement
-
Nimellismitta
-
Kasetin korkeus
-
Transparent
-
Imprint/indication
-
Nominal current
-
Kasetin korkeus
-
Mounting method box
-
Material
-
Material
-
Material
-
Material
-
Protective contact
-
Suitable for
-
With connection space
-
Lockable
-
Mounting opening
-
Vaaituskorkeus
-
Material quality
-
Mounting opening
-
Vaaituskorkeus
-
Type of device
-
Mounting track
-
Floor maintenance
-
Length
-
Length
-
Length
-
Length
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Min. height finishing layer
-
Strain relief possibility
-
Mounting method installation unit
-
Mounting method
-
Built-in opening for built-in unit
-
Material side wall
-
Lattiarasian materiaali
-
Material cover
-
Device width
-
Lattiarasian väri
-
Bottom duct
-
Type of fastening
-
Device height
-
Number of socket outlets switchable
-
Asennusvarusteiden asennuspaketti
-
Bottom plate
-
Material side wall/bottom duct
-
Device depth
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
Depth of flooring recess
-
Surface finishing
-
With enhanced contact protection
-
RAL-number (similar)
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
Fault current protection
-
With miniature fuse
-
Number of active contacts (round)
-
Eject-mechanism
-
Insulated mounting
-
With function lighting
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Special power supply
-
Compatible with Google Assistant
-
Length built-in dimension
-
Length built-in dimension
-
Length built-in dimension
-
Compatible with Amazon Alexa
-
Width built-in dimension
-
Width built-in dimension
-
IFTTT support available
-
Min. built-in depth
-
Min. built-in depth
-
With loop through function
-
Number of loop throughs
-
With on/off switch
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Compliant with UK Building Regulations Part M
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Voltage type
-
Power Delivery
-
Terminal marking indication
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Terminals capacity
-
Label space/information surface
-
Cover
-
Connected object
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Product use function
ENSTO
Ensto Intro Socket Outlets
REF. LS1520-2NKIWWKFI
2513552
2513552
Socket outlet Schuko 2-g with full-pl.,white
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Floor Boxes Elwo
REF. TFB-ELWV37378
1404584
1404584
Casting box TFB-ELWV37378
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Floor Boxes Elwo
REF. TFB-ELWO16166
1404582
1404582
Floor box Fe C2 160x160x80
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Floor Boxes Elwo
REF. TFB-ELWO25256
1414700
1414700
Floor box Fe C2 250x250x60
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Floor Boxes Elwo
REF. TFB-ELWO502512
1414701
1414701
Floor box 500x250x120 KZnOL
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Floor Boxes Elwo
REF. TFB-ELWV30308
1404587
1404587
Casting box Elwo 300x300x80 Fe C2
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Floor Boxes Elwo
REF. TFB-ELWV373712
1414702
1414702
Casting box 370x370x120 Fe
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Floor Boxes Elwo
REF. TFB-ELWV593712
1414703
1414703
Casting box Casting box 590x370x120 KZnOL
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Floor Boxes Elwo
REF. TFB-ELWO25256M
1404585
1404585
Floor box Fe C2 2kN 250x250
You can only compare 4 products, you must remove 1 to add this one
MP BOLAGEN
Cable Trunking Al Ductel
REF. MP-TBF1
1420640
1420640
Universal box single,
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Floor Boxes Elwo
REF. TFB-ELP2525
1414704
1414704
Mounting escutcheon ELP 2525 250x250
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Floor Boxes Elwo
REF. TFB-ELW08.1K5
1404589
1404589
Coupling plate 5-RJ45 keystone
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Floor Boxes Elwo
REF. TFB-ELW08.1K
1414705
1414705
Coupling plate ELW 08.1K
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Floor Boxes Elwo
REF. TFB-ELW08.1K3
1404588
1404588
Coupling plate ELW08.1K3 Fe C2 3xKeystone
You can only compare 4 products, you must remove 1 to add this one