FILTERS
Clear all
Category
Technical characteristics
-
Material
-
Length
-
Profile shape
-
Profile shape
-
Model
-
Surface protection
-
Suitable for circuit integrity
-
Integrated partition
-
Type of connector
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
MP Bolagen
MP Mesh Trays
REF. MP-725E
1467220
1467220
Wire mesh tray 400 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-726E
1467224
1467224
Wire mesh tray 500 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-727E
1467228
1467228
Wire mesh tray 600 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-720E
1467204
1467204
Wire mesh tray 75 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-728E
1467888
1467888
Mesh tray flex 2.5 m, 65 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-729E
1467232
1467232
Wire mesh tray 2.5 m, 100 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-722HE
1468859
1468859
Wire mesh tray H=110x120mm FZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-724HE
1468868
1468868
Wire mesh tray H=110x300mm FZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-725HE
1468874
1468874
Wire mesh tray H=110x400mm FZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-726HE
1468880
1468880
Wire mesh tray H=110x500mm FZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-727HE
1468886
1468886
Wire mesh tray H=110x600mm FZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-722E
1467208
1467208
Wire mesh tray 120 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-724E
1467216
1467216
Wire mesh tray 300 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-719E
1467200
1467200
Wire mesh tray 55 mm EZ
You can only compare 4 products, you must remove 1 to add this one