FILTERS
Clear all
Technical characteristics
-
Material
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for wire mesh tray
-
Surface protection
-
Model
-
Suitable for cable ladder
-
Tray mounting
-
Load bearing capacity
-
Load bearing capacity
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Colour
MP Bolagen
MP Cable Ladders Steel
REF. MP-162S2
1406831
1406831
162S2 FE PG C2 200 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-163S2
1406834
1406834
163S2 FE PG C2 300 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-164S2
1406837
1406837
164S2 FE PG C2 400 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-165S2
1406840
1406840
165S2 FE PG C2 500 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-166S2
1406843
1406843
166S2 FE PG C2 600 mm
You can only compare 4 products, you must remove 1 to add this one
Private Label
MP Cable Ladders Steel
REF. MP-904Z
1467317
1467317
Ceiling clamp 904Z C4 150x40x100
You can only compare 4 products, you must remove 1 to add this one