FILTERS
Clear all
Category
Technical characteristics
-
Type of side joist
-
Cover width
-
Cover width
-
Cover width
-
Material
-
Material
-
Type of rung
-
Suitable for
-
Material
-
Material quality
-
Material quality
-
Fixation rung
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Length
-
Length
-
Suitable for wire mesh tray
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Pituus
-
Profile shape
-
Hinging
-
Model
-
Material thickness
-
Suitable for cable ladder
-
Model
-
Model
-
Model
-
Material thickness
-
Slit width
-
Suitable for circuit integrity
-
Side perforation
-
Suitable for cable tray
-
Type of perforation
-
Hole width
-
Adjustable
-
With toothing
-
Rung centre spacing
-
Snap-off
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Stainless steel, pickled
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Colour
MP Bolagen
MP Cable Ladders Steel
REF. MP-6101-48
1414966
1414966
Cantilever arm SF, 200 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6102-48
1414967
1414967
Cantilever arm SF, 300 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6103-48
1414968
1414968
Cantilever arm SF, 400 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6104-48
1414969
1414969
Cantilever arm SF, 500 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6105-48
1414970
1414970
Cantilever arm SF, 600 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6013-48
1414936
1414936
Cable ladder 6 m 300 mm AR
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6012-48
1414935
1414935
Cable ladder 6 m 200 mm AR
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6014-48
1414937
1414937
Cable ladder 6 m 400 mm AR
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6015-48
1414938
1414938
Cable ladder 6 m 500 mm AR
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6016-48
1414939
1414939
Cable ladder 6 m 600 mm AR
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6120-48
1414975
1414975
Cantilever arm clamp AR
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6110-48
1414973
1414973
Cantilever arm clamp SF,
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-8238-48
1414999
1414999
Pendant rail SF, 2980 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-440R
1467596
1467596
Cover 1250 mm, 200 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-450R
1467597
1467597
Cover 1250 mm, 300 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-460R
1467598
1467598
Cover 1250 mm, 400 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-8082-48
1414989
1414989
Ceiling bracket SF,
You can only compare 4 products, you must remove 1 to add this one
Private Label
MP Cable Ladders Steel
REF. MP-6910-10
1474512
1474512
End protection 25x32x54
You can only compare 4 products, you must remove 1 to add this one
Private Label
MP Cable Ladders Steel
REF. MP-6670-48
1468468
1468468
Separation wall 6670-48 C5-I 50x24x1990
You can only compare 4 products, you must remove 1 to add this one
Private Label
MP Cable Ladders Steel
REF. MP-6671-48
1468469
1468469
Separation wall 6671-48 C5-I 100x24x1990
You can only compare 4 products, you must remove 1 to add this one
Private Label
MP Cable Ladders Steel
REF. MP-6900-10
1474510
1474510
End protection 25x21x67
You can only compare 4 products, you must remove 1 to add this one
Private Label
MP Cable Ladders Steel
REF. MP-6692
1468478
1468478
Fixing accessory MP-6692 T-screw M10x30 HST
You can only compare 4 products, you must remove 1 to add this one