FILTERS
Clear all
Category
Technical characteristics
-
Type of side joist
-
Cover width
-
Cover width
-
Cover width
-
Material
-
Material
-
Type of rung
-
Suitable for
-
Material
-
Material quality
-
Fixation rung
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Length
-
Length
-
Suitable for wire mesh tray
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Pituus
-
Profile shape
-
Hinging
-
Model
-
Material thickness
-
Suitable for cable ladder
-
Model
-
Model
-
Model
-
Material thickness
-
Slit width
-
Suitable for circuit integrity
-
Side perforation
-
Suitable for cable tray
-
Type of perforation
-
Hole width
-
Adjustable
-
With toothing
-
Rung centre spacing
-
Snap-off
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Stainless steel, pickled
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Colour
MP Bolagen
MP Cable Ladders Steel
REF. MP-6101-33
1414960
1414960
Cantilever arm RF, 200 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6102-33
1414961
1414961
Cantilever arm RF, 300 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6103-33
1414962
1414962
Cantilever arm RF, 400 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6104-33
1414963
1414963
Cantilever arm RF, 500 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6105-33
1414964
1414964
Cantilever arm RF, 600 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6013-33
1414931
1414931
Cable ladder 6 m 300 mm RF
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6012-33
1414930
1414930
Cable ladder 6 m 200 mm RF
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6014-33
1414932
1414932
Cable ladder 6 m 400 mm RF
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6015-33
1414933
1414933
Cable ladder 6 m 500 mm RF
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6016-33
1414934
1414934
Cable ladder 6 m 600 mm RF
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6120-33
1414974
1414974
Cantilever arm clamp RF
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6110-33
1414972
1414972
Cantilever arm clamp RF,
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-8238-33
1414994
1414994
Pendant rail RF, 2980 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-440R
1467596
1467596
Cover 1250 mm, 200 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-450R
1467597
1467597
Cover 1250 mm, 300 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-460R
1467598
1467598
Cover 1250 mm, 400 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-8082-33
1414988
1414988
Ceiling bracket RF,
You can only compare 4 products, you must remove 1 to add this one
Private Label
MP Cable Ladders Steel
REF. MP-6910-10
1474512
1474512
End protection 25x32x54
You can only compare 4 products, you must remove 1 to add this one
Private Label
MP Cable Ladders Steel
REF. MP-6670-33
1468466
1468466
Separation wall 6670-33 C5-I 50x24x1990
You can only compare 4 products, you must remove 1 to add this one
Private Label
MP Cable Ladders Steel
REF. MP-6671-33
1468467
1468467
Separation wall 6671-33 C5-I 100x24x1990
You can only compare 4 products, you must remove 1 to add this one
Private Label
MP Cable Ladders Steel
REF. MP-6900-10
1474510
1474510
End protection 25x21x67
You can only compare 4 products, you must remove 1 to add this one
Private Label
MP Cable Ladders Steel
REF. MP-6692
1468478
1468478
Fixing accessory MP-6692 T-screw M10x30 HST
You can only compare 4 products, you must remove 1 to add this one