FILTERS
Clear all
Category
Technical characteristics
-
Partition height
-
Material
-
Suitable for
-
Material
-
Material quality
-
Material quality
-
Suitable for cable management system width
-
Screwing system
-
Mounting perforation
-
Angle
-
Length
-
Length
-
Length
-
Countersunk head
-
Suitable for wire mesh tray
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Model
-
Suitable for cable ladder
-
With nut
-
Suitable for circuit integrity
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Pitch thread
-
With washer
-
Left-handed thread
-
Length to bottom side head
-
Thread type
-
Full thread
-
Type of fastening
-
Thread size (metric)
-
Head form
-
Thread length
-
Head diameter
-
Head height
-
With flange
-
Self-locking
-
Width
-
Width
-
Height
-
Depth
-
Colour
-
Colour
MP Bolagen
MP Cable Ladders Steel
REF. MP-137Z4
1406810
1406810
Divider H=25 mm, 2750 mm
You can only compare 4 products, you must remove 1 to add this one
Private Label
MP Cable Ladders Steel
REF. MP-939R
1467344
1467344
Fixing accessory Conn. screw 7,5xM8x16mm 10pcs
You can only compare 4 products, you must remove 1 to add this one
MP BOLAGEN
MP Cable Ladders Steel
REF. MP-937Z
1467342
1467342
Pack of 50 screws M8x16 FZ
You can only compare 4 products, you must remove 1 to add this one